Text for tenders: TS divider kit, width-variable, 482.6 mm (19")/metric


TS divider kit, width-variable, 482.6 mm (19")/metric

For cranked and L-shaped mounting angles for all

width dimensions:

imperial: 482.6 mm (19 inch) / 533.4 mm (22 inch) /

584.2 mm (23 inch) / 609.6 mm (24 inch),

metric: 485 mm (18 SU) / 535 mm (20 SU)

Dimension: D 1200 mm

Material: Sheet steel, zinc-plated, passivated



Make/model: Rittal

Type: DK-TS depth stay DK 7827570 or equivalent



Manufacturer: Rittal
Type: TS divider kit, width-variable, 482.6 mm (19")/metric   DK 7827570
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
