Text for tenders: TS divider kit, heavy duty, width/depth-variable


TS divider kit, heavy duty, width/depth-variable

for mounting frame

482,6 mm (19 inch)in TS, FR(i)



Installation in enclosure width 800 mm

The divider kit allows depth- and width-variable

installation of a 600 mm wide mounting frame,

482.6 mm (19 inch), in 800 mm wide enclosures.

Load capacity:

750/1500 kg static load per level/per enclosure

Material:

Sheet steel, zinc-plated, passivated

Supply includes:

Assembly parts.



Manufacturer: Rittal
Type: TS divider kit, heavy duty, width/depth-variable   DK 7827590
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
