Text for tenders: DK-TS depth stay, 23 inch


DK-TS depth stay, 23 inch



A 23" mounting clearance can be realised if depth stays

are used in 800 mm wide enclosures. You can also choose

to use cranked or L-shaped 482.6 mm (19") mounting

angles.

Material: Sheet steel, zinc-plated, passivated



for enclosure dimensions: W: 800 mm D: 900 mm



Manufacturer: Rittal
Type: DK-TS depth stay, 23 inch   DK 7827923
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
