Text for tenders: C rail for TS 8


C rail for TS 8



Type of attachment: in the enclosure depth

Distance between 19" levels: 445/495 mm

Material: Sheet steel, zinc-plated, passivated



for enclosure dimensions: W: 600 mm D: 600 mm



Manufacturer: Rittal
Type: C rail for TS 8   DK 7828060
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
