Text for tenders: Component shelf for static installation


Component shelf for static installation



Component shelf for static installation to enclosure

frame

The component shelf is mounted directly inside the

frame section edge folds using special mounting pieces,

which enable the maximum area to be used.

Easy and secure fitting due to the plug-and-play

technology.

The component shelf uses ventilation slots, which

ensures economical air exchange between the separate

layers.

Load capacity: 75 kg surface load

Material: Sheet steel

Spray finish: RAL 7035

for enclosure dimensions: W: 600 mm D: 600 mm



Manufacturer: Rittal
Type: Component shelf for static installation   DK 7828660
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
