Text for tenders: Component shelf for 2 mounting levels, static


Component shelf for 2 mounting levels, static

installation



Component shelf for static installation between two 19"

mounting levels.

Mounted directly on the mounting angles.

The component shelf uses ventilation slots, which

ensures economical air exchange between the separate

layers.

For mounting on cranked mounting angles.

Load capacity: 75 kg surface load

Material: Sheet steel

Spray finish: RAL 7035

For distance between levels: 500 mm



Manufacturer: Rittal
Type: Component shelf for 2 mounting levels, static   DK 7828950
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
