Text for tenders: Extension kit for complete earthing kit


Extension kit for complete earthing kit

for DK-TS

To DIN EN 60 950/VDE 0805,  4 mm2, Imax. 40 A.

To extend the complete earthing kit DK 7829.150,

in order to keep additional components potential-free.

Conductor length 300 mm in each case.

For 6.3 mm flat-pin connectors, 8 mm earthing

bolts or for attachment with contact washers and

screw.



Supply includes:

1 set (5 conductors)

Assembly parts

and identification labels.



Manufacturer: Rittal
Type: Extension kit for complete earthing kit   DK 7829152
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________