Text for tenders: Earthing strap for buildings


Earthing strap for buildings

Flexible flat strap for connecting the enclosure

frame to the building.s earth rail, e.g. in a raised

floor.



Supply includes:

1 earthing strap  cross-section 35 mm,

connection M8

1 set central earthing point for  swing frame,

1 set plate clamp

Material:  Copper, tin-plated

Length: 1.5 m



Manufacturer: Rittal
Type: Earthing strap for buildings   DK 7829210
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________