Text for tenders: DK-TS 8 pre-configured network enclosure


DK-TS 8 pre-configured network enclosure



Network enclosure, 24 U with 482.6 mm (19 inch)

mounting angles and side panels

The symmetrical extrusion frame construction of the

network enclosure consists of rolled 16-fold

vertical hollow sections with holes on a 25 mm

pitch pattern. Integral system punching in the frame

section allows simple fitting and securing of

equipment according to the plug-and-play technique.

All sections have chamfered edges.

The vertical frame sections have two-depth

recessed mounting levels each, that can individually

be used for flexible attachment of the installation

components or together as basis for a double-walled

population, the created interior space can be used,

for example, for insulation and climate control

purposes.

The horizontal 9-fold sections are provided with an

additional protection lip above the seal. Enclosures

are bayable on all sides: on the left, right, front,

rear, at the top or round corners.

Glazed designer front door made from extruded aluminium

section and 3 mm single-pane safety glass (ESG).

Door opening angle with stand-alone siting

180 at least. Including comfort handle for

semi cylinder (30/10) mm.

Rear door of 2 mm sheet steel, with foamed-in seal,

with removable rectangular frame with holes on a

25 mm DIN pitch pattern, locking bar with 4-point

latching, swing handle with security lock 3524 E.

Hinges with captive hinge pins.

Door hinging may be swapped from right to left,

without dismantling locking rods, door opening angle

130.

Side panels are simply slotted into position,

with security lock 3524 E.

482.6 mm (19 inch) mounting angles mounted

at the front.

Cranked sections with integrated U display fitted to

punched sections with mounting flanges,

depth-adjustable on a 12.5 mm pitch pattern.

Roof plate for cable entry via sliding bracket

with rubber cable clamp strip, secured with

4 screws, removable.

One-part gland plate, vented, with cable entry

at the rear. Even installation turned by 90

in the enclosure depth for optional side cable

entry is possible due to the symmetrical frame.

100 mm base/plinth with vented trim panels at

front and rear, side trim panels solid

in RAL 7035.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of

the base frame.

Supplied loose: 4 levelling feet to compensate

for floor irregularities, 4 spacers (20 mm)

to raise the roof, 4 cable clamp rails for

inner level (may be installed in

width and depth), 10 plastic cable shunting rings

(70x44 mm), 50 captive nuts M6 (conductive),

50 multi-tooth screws M6 with plastic washers.

Material: Sheet steel

Surface finish:

panels powder-coated in textured RAL 7035

Dimensions: W: 600 mm H.: 1200 mm + 100 mm D: 600 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure   DK 7830100
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
