Text for tenders: DK-TS 8 pre-configured network enclosure, 24 U


DK-TS 8 pre-configured network enclosure, 24 U

with two pairs of 482.6 mm (19 inch) mounting angles

and side panels.

The symmetrical extrusion frame construction of the

network enclosure consists of rolled 16-fold

vertical hollow sections with holes on a 25 mm

DIN pitch pattern.  Integral system punching in

the frame section allows simple fitting and

securing of equipment according to the

plug-and-play technique. All sections have

chamfered edges. The vertical frame sections have two

depth-recessed mounting levels each, that can

individually be used for flexible attachment

of the installation components or together as

basis for a double-walled population, the created

interior space can be used, for example, for

insulation and climate control purposes.

The horizontal 9-fold sections are provided

with an additional protection lip above the seal.

Enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.



Glazed front door made from extruded aluminium

section and 3 mm single-pane safety glass (ESG),

with comfort handle. Door opening angle with

stand-alone siting 180 at least.

Rear door of 2 mm sheet steel, with

foamed-in seal, with removable rectangular

frame with holes on a 25 mm DIN pitch pattern,

locking bar with 4-point latching, swivel handle

with security lock 3524 E.

Hinges with captive hinge pins. Door hinging

may be swapped from right to left without

dismantling locking rods, door opening angle 130.

Side panels are simply slotted into position,

with security lock 3524 E.

482.6 mm (19 inch) mounting angles, front and rear.

482.6 mm cranked mounting angles screw-fastened to

installation brackets at the top or bottom of

enclosure frame, thus creating optimum cable

chamber.

Distance between levels 500 mm.

Roof plate for cable entry via sliding

bracket with rubber cable clamp strip,

secured with 4 screws, removable.

1 gland plate at the front, fitted as

an infill panel, rear section open.

Even installation turned by 90 in the

enclosure depth for optional side cable

entry is possible due to the symmetrical frame.

100 mm base/plinth with vented trim panels

at front and rear,

side trim panels solid

in RAL 7035. Earthing of all panels on the enclosure

frame,

central earthing point at the rear of the base frame.

2 punched sections with mounting flanges as a

shipping brace on the inner mounting level.



Supplied loose:

4 levelling feet to

compensate for floor irregularities,

4 spacers (20 mm) to raise the roof,

4 cable clamp rails for the inner level

(for use in the width and depth),

10 plastic cable shunting rings (105x70 mm),

50 captive nuts M6 (conductive),

50 multi-tooth screws

M6 with plastic washers.



Material: Sheet steel



Dimensions: W.: 800 mm H.: 1200 mm + 100 mm D.: 800

mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure, 24 U   DK 7830110
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
