Text for tenders: DK-TS 8 network enclosure


DK-TS 8 network enclosure

Enclosure:

Symmetrical frame construction of

rolled and 16-fold vertical hollow

sections with holes on a 25 mm DIN pitch

pattern. Integral system punching allows

simple fitting and securing of equipment.

All sections have chamfered edges.

The vertical frame sections have two depth-

recessed mounting levels each of which

can be used for flexible attachment

of the components.

The horizontal 9-fold sections have

an additional protection lip above the

seal for draining of any possible condensate.

Due to the symmetry of the enclosure frame

the enclosures are bayable on all sides:

on the left, right, front, rear, at the top

or round corners.



Doors:

Vented glazed door at the front,

sheet steel, in RAL 7035,

with perforated side vent strips,

with foamed-in seal, 180 hinges,

3 mm single-pane safety glass, locking bar

with 4-point latching, comfort handle and

security lock 3524 E. A semi-cylinder (40/45 mm)

to DIN 18254 is possible.

Vented rear door of 2 mm sheet steel, with

foamed-in seal, 130 hinges, locking bar with

4-point latching, swivel handle with security

lock 3524 E.

Sheet steel door additionally stiffened by

removable tubular door frame.

Integral system punching on a 25 mm DIN pitch

pattern allows fitting of equipment.

Right-hand hinging,with captive hinge pins.

Door hinging may be swapped from right to

left without dismantling locking rods.



Roof and base:

Roof plate, screw-fastened, for cable entry

via sliding plate with rubber cable clamp strip.

Two-piece roof plate for simple retro-fitting

Transportation with eyebolts is possible.

One-piece gland plate, vented, with cable entry

at the rear.

100 mm base/plinth with vented trim panels

at front and rear, solid side trim panels in

RAL 7035 .



Side panels:

Plug-type side panels with security lock 3524 E.

Additional security by optional internal latch.

Achievable protection category IP 20.

Screw-type side panels available

via the accessories range.

Max. achievable protection category IP 55.



Interior installation:

482.6 mm (19 inch) attachment level

front and rear, L-shaped mounting angles

fitted to depth stays with integral

marking points,

distance between levels

740 mm, infinitely depth-adjustable.

Load capacity of a 482.6 mm (19 inch)

interior installation up to

5000 N for each mounting level,

when selecting the respective equipment.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of the base

frame.

Supplied loose: 4 levelling feet to compensate

for floor irregularities, 4 spacers (20 mm)

to raise the roof, 4 cable clamp rails for

inner level (for use in the depth),

10 cable shunting rings of plastic (105x70mm)

50 captive nuts M6 (conductive), 50 multi-tooth

screws M6 with plastic washers.



Material:

Sheet steel



Surface finish:

Electrophoretic dipcoat primed.

Panels additionally powder-

coated in textured RAL 7035.

Punched sections with mounting flanges,

base frame, gland plates, zinc-plated,

passivated.



Dimensions:

WHD 800x1200+100x900 mm



Clearance height:

24/42 U/SU



Manufacturer: Rittal
Type: DK-TS 8 network enclosure   DK 7830120
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
