Text for tenders: DK-TS 8 pre-configured network enclosure


DK-TS 8 pre-configured network enclosure



DK-TS 8 pre-configured network enclosure, 42 U

with two pairs of 482.6 mm (19 inch) mounting angles

and side panels.

The symmetrical extrusion frame construction of the

network enclosure consists of rolled 16-fold

vertical hollow sections with holes on a 25 mm DIN

pitch pattern. Integral system punching in the

frame section allows simple fitting and securing of

equipment according to the plug-and-play technique.

All sections have chamfered edges.

The vertical frame sections have two depth-recessed

mounting levels each, that can individually be used

for flexible attachment of the installation

components or together as basis for a double-walled

population,

the created interior space can be used, for example,

for insulation and climate control purposes.

The horizontal 9-fold sections are provided with an

additional protection lip above the seal.

Enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.

Glazed designer front door made from extruded

aluminium section and 3 mm single-pane safety glass

(ESG).

Door opening angle with stand-alone siting 180

at least. Including comfort handle for

semi cylinder (30/10) mm. Rear door of 2 mm

sheet steel, with foamed-in seal, with removable

rectangular frame with holes on a 25 mm DIN pitch

pattern, locking bar with 4-point latching,

swing handle with security lock 3524 E.

Hinges with captive hinge pins.

Door hinging may be swapped from right to left,

without dismantling locking rods,

door opening angle 130.

Side panels are simply slotted into position,

with security lock 3524 E.

482.6 mm (19 inch) attachment level front and rear.

Cranked 482.6 mm (19 inch) mounting angles,

screw-fastened on corner brackets at top and bottom

of enclosure frame, thus creating optimum cable

chamber space.

Distance between levels 500 mm.

Roof plate for cable entry via sliding

bracket with rubber cable clamp strip, secured

with 4 screws, removable.

1 gland plate at the front, fitted as an

infill panel, rear section open.

Even installation turned by 90 in the enclosure

depth for optional side cable entry is

possible due to the symmetrical frame.

100 mm base/plinth with vented trim panels

at front and rear, side trim panels solid in

RAL 7035.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of the

base frame.

2 punched sections with mounting flange as

shipping brace on inner mounting level.

Supplied loose: 4 levelling feet to compensate

for floor irregularities, 4 spacers (20 mm) to

raise the roof, 4 cable clamp rails for

inner level(may be installed in width and depth),

10 plastic cable shunting rings (105x70 mm),

50 captive nuts M6 (conductive),

50 multi-tooth screws M6 with plastic washers.

Material: sheet steel

Surface finish: panels powder-coated

in textured RAL 7035

Dimensions: W: 800 mm H.: 2000 mm + 100 mm

D: 800 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure   DK 7830200
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
