Text for tenders: DK-TS 8 pre-configured network enclosure


DK-TS 8 pre-configured network enclosure



DK-TS 8 pre-configured network enclosure, 42 U with

two pairs of 482.6 mm (19 inch) mounting angles

without side panels. The symmetrical extrusion frame

construction of the network enclosure consists of

rolled 16-fold vertical hollow sections

with holes on a 25 mm pitch pattern. Integral system

punching in the frame section allows simple fitting

and securing of equipment according to the

plug-and-play technique.

All sections have chamfered edges. The vertical frame

sections have two-depth recessed mounting levels each,

that can individually be used for flexible attachment

of the installation components or together as basis

for a double-walled population, the created interior

space can be used, for example, for insulation and

climate control purposes.

The horizontal 9-fold sections are provided with an

additional protection lip above the seal. Enclosures

are bayable on all sides: on the left, right, front,

rear, at the top or round corners.

Glazed designer front door made from extruded

aluminium section and 3 mm single-pane safety

glass (ESG).

Door opening angle with stand-alone siting 180

at least. Including comfort handle for

semi-cylinder (30/10) mm. Rear door of 2 mm

sheet steel, with foamed-in seal, with removable

rectangular frame with holes on a 25 mm DIN pitch

pattern, locking bar with 4-point latching,

swing handle with security lock 3524 E.

Hinges with captive hinge pins.

Door hinging may be swapped from right to left,

without dismantling locking rods,

door opening angle 130.

482.6 mm (19 inch) mounting angles, front and rear.

Cranked 482.6 mm (19 inch) mounting angles,

screw-fastened

to corner angles at the top or bottom of enclosure

frame, thus creating optimum cable chamber.

Distance between levels 500 mm.

Roof plate for cable entry via sliding bracket with

rubber cable clamp strip, secured with 4 screws,

removable.

1 gland plate at the front, fitted as an infill panel,

rear section open. Even installation turned by 90 in

the enclosure depth for optional side cable entry is

possible due to the symmetrical frame.

100 mm base/plinth with vented trim panels at front

and rear, side trim panels solid in RAL 7035.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of the base frame.

2 punched sections with mounting flanges as a shipping

brace on the inner mounting level.

Supplied loose: 4 levelling feet to compensate for

floor irregularities, 4 spacers (20 mm) to raise the

roof,

4 cable clamp rails for inner level (may be installed

in width and depth), 10 plastic cable shunting rings

(105x70 mm), 50 captive nuts M6 (conductive),

50 multi-tooth screws M6 with plastic washers, baying

kit.

Material: Sheet steel

Surface finish:

Panels powder-coated

in textured RAL 7035

Dimensions: W: 800 mm H.: 2000 mm + 100 mm D: 800 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure   DK 7830250
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
