Text for tenders: DK-TS 8 network enclosure, pre-assembled


DK-TS 8 network enclosure, pre-assembled

DK-TS 8 network enclosure, pre-assembled, 42 U, with

two 482.6 mm (19") mounting levels, without side

panels. The network enclosure.s symmetric extrusion

frame construction consists of welded and vertical

16 x folded hollow profiles with 25 mm DIN pitch

pattern punching. The integrated system punchings in

the frame section enable the configuration modules to

be fitted easily and securely in compliance with

plug-and-play technology. All of the section edges

are rounded. Each of the vertical frame sections has

two depth offset mounting levels, which can be pulled

up individually to ensure flexible mounting of the

configuration modules or they can both be used as the

base for a twin-walled configuration, which will then

create an interior that can, for example, be used for

insulation or climatic purposes. The horizontal 9 x

folded section has an additional protection channel

above the seal. The unrestricted enclosure baying

options are: at the sides, front and rear, on top of

one another and corner baying. Vertically divided

sheet steel glazed door at the front, in RAL 7035,

with foamed in seal, 180 hinges, 3mm single pane

safety glass. Vertically divided back door made of

2mm sheet steel with foamed in seal, locking rod with

four locking points. Doors reinforced through

integrated rectangular frames, with punching in the

DIN pitch pattern, locking rod with four contact

points, including design handle for semi-cylinders

(30/10) mm, with security lock 3524 E.

Hinge has captive hinge pins, 180 door opening angle

Maximum realisable protection category is IP 55 in

conjunction with a solid roof plate (bayed enclosure)

and additional screwed-on side panels for stand-alone

installations. 482.6 mm (19") mounting levels fitted

at the front and rear. Cranked 19" mounting angles,

can be screwed onto corner brackets at the top or

bottom of the enclosure frame in order to provide an

optimum cable chamber. 500 mm level clearance.

Removable cable entry roof plate with sliding angle

and rubber clamping strip, 4 fitted mounting screws.

Fitted as an infill panel at the front, rear section

open. The symmetrical frame dimensions enable a

module to be turned by 90 in the enclosure depth to

enable optional cable entry from the side. 100 mm

plinth with front and rear vented trim panels, solid

side panels spray finished in RAL 7035. All enclosure

frames are earthed to the enclosure frame, domestic

earthing point fitted at the back of the base frame.

2 punched sections used as shipping braces mounted on

the internal mounting level. Also supplied are:

4 levelling feet to compensate for floor

irregularities, 4 spacers (20 mm) for raising the

roof, 4 cable clamp rails for the inner level (can be

installed in the width or depth), 10 x plastic cable

retainer rings (105 x 70 mm), 50 x M6 captive nuts

(conductive) and 50 x M6 hexagon screws with plastic

washers, enclosure baying kit. Material: Sheet steel

Surface: electrophoretic dipcoat, panels

and doors additionally powder-coated in RAL 7035

Gland plate and 482.6mm (19") mounting frame, zinc-

plated, passivated

Dimensions: W: 800 mm H: 2,000 mm + 100 mm D: 800 mm



Manufacturer: Rittal
Type: DK-TS 8 network enclosure, pre-assembled   DK 7830260
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
