Text for tenders: DK-TS 8 pre-configured network enclosure


DK-TS 8 pre-configured network enclosure



DK-TS 8 pre-configured network enclosure, 47 U with

482.6 mm (19 inch) attachment level, front and rear,

without side panels.

The symmetrical frame construction of the network

enclosure consists of rolled 16-fold vertical

hollow sections with holes on a 25 mm DIN pitch

pattern.

Integral system punching in the frame section allows

simple fitting and securing of equipment

according to the plug-and-play technique.

All sections have chamfered edges.

The vertical frame sections have two depth-recessed

mounting levels each of which can be used for

flexible attachment of the components or

together as basis for a double-walled population.

The created interior space can be used, for example,

for insulation and climate control purposes.

The 9-fold sections have an additional protection

lip above the seal.

Enclosures are bayable on all sides:

on the left, right, front, rear, at the top or

round corners.

Glazed designer front door made from extruded

aluminium section and 3 mm single-pane

safety glass (ESG).

Door opening angle with stand-alone siting 180

at least. Including comfort handle for

semi-cylinder (30/10) mm. Rear door of 2 mm

sheet steel, with foamed-in seal, with removable

rectangular frame with holes on a 25 mm DIN pitch

pattern, locking bar with 4-point latching,

swing handle with security lock 3524 E.

Hinges with captive hinge pins.

Door hinging may be swapped from right to left,

without dismantling locking rods,

door opening angle 130.

Side panels are simply slotted into position,

with security lock

3524 E. 482.6 mm (19 inch) attachment level front

and rear, cranked mounting angles, screw-fastened

on corner brackets at top and bottom of enclosure

frame, thus creating optimum cable chamber space.

Distance between levels 500 mm.

Roof plate for cable entry via sliding plate with

rubber cable clamp strip, fastened with 4

srews, removable.

1 gland plate at the front, fitted as an

infill panel, rear section open. Even installation

turned by 90 in the enclosure depth for optional

side cable entry is possible

due to the symmetrical frame.

100 mm base/plinth with vented trim panels

at front and rear,

solid side trim panels in RAL 7035.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of the base

frame.

2 punched sections with mounting flange

as shipping brace on inner mounting

level.

Supplied loose: 4 levelling feet to compensate

for floor irregularities, 4 spacers (20 mm)

to raise the roof, 4 cable clamp rails for inner

level (for use in the width and depth),

10 plastic cable shunting rings(105x70 mm),

50 captive nuts M6 (conductive), 50

multi-tooth screws M6 with plastic washers,

baying kit.



Material: Sheet steel

Surface finish: enclosure frame: Electrophoretic

dipcoat primed, panels powder-coated in textured

RAL 7035.

Dimensions: W.: 800 mm H.: 2200 mm + 100 mm

D.: 800 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure   DK 7830270
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
