Text for tenders: DK-TS 8 pre-configured network enclosure, 42 U with


DK-TS 8 pre-configured network enclosure, 42 U with

two pairs of 482.6 mm (19") mounting angles and side

panels

The symmetrical extrusion frame construction of the

network enclosure consists of rolled and 16-fold

vertical hollow sections with holes on a 25 mm pitch

pattern. Integral system punching in the frame section

allows simple fitting and securing of equipment

according to the plug-and-play technique. All sections

have chamfered edges. The vertical frame sections have

two-depth recessed mounting levels each, that can

individually be used for flexible attachment of the

installation components or together as basis for a

double-walled population, the created interior space

can be used, for example, for insulation and climate

control purposes.

The horizontal 9-fold sections are provided with an

additional protection lip above the seal.

Enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.

Vented glazed door at the front of sheet steel with

vent slots in RAL 7035, with foamed-in seal, 180 hinge,

3 mm single-pane safety glass, locking bar with 4-point latching,

comfort handle and security lock 3524E.

A semi-cylinder (40/45 mm) to DIN 18254 may be

inserted. Hinges with captive hinge pins.

Door hinging may be swapped from right to left

without dismantling locking rods, door opening

angle 180. Vented rear door of 2 mm sheet steel,

with foamed-in seal, with removable rectangular

frame with holes on a 25 mm DIN pitch pattern,

locking bar with 4-point latching, swivel handle

with security lock 3524 E. Hinges with captive hinge

pins. Door hinging may be swapped from right to left

without dismantling locking rods, door opening

angle 180. Plug-type side panels with security

lock 3524 E. 482.6 mm (19") mounting angles,

front and rear, L-shaped sections fitted to

depth stays with integrated marking points,

distance between levels 700 mm,

infinitely depth-adjustable. Roof plate for cable

entry via sliding bracket with rubber cable clamp

strip, secured with 4 screws, removable.

One-piece gland plate, vented, with cable entry

at the rear. 100 mm base/plinth with vented trim

panels at front and rear, side trim panels solid

in RAL 7035. Earthing of all panels on the

enclosure frame, central earthing point at the

rear of the base frame. Supplied loose:

4 levelling feet to compensate for floor

irregularities, 4 spacers (20 mm) to raise the roof,

4 cable clamp rails for inner level

(for use in the depth), 10 cable shunting rings

of plastic (105x70mm), 50 captive nuts M6 (conductive),

50 multi-tooth screws M6 with plastic washers.

Material: sheet steel

Surface finish:

panels powder-coated in textured RAL 7035

Dimensions: W: 800 mm H.: 2000 mm + 100 mm D: 1000 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure, 42 U with   DK 7830330
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
