Text for tenders: DK-TS 8 pre-configured network enclosure, 47 U with


DK-TS 8 pre-configured network enclosure, 47 U with

482.6 mm (19 inch) attachment level, front and rear,

and side panels



The symmetrical frame construction of the network

enclosure consists of rolled and 16-fold vertical

hollow sections with holes on a 25 mm DIN pitch

pattern.

Integral system punching in the frame section allows

simple fitting and securing of equipment

according to the plug-and-play technique.

All sections have chamfered edges.

The vertical frame sections have two depth-recessed

mounting levels each of which can be used for

flexible attachment of the components or

together as basis for a double-walled population.

The created interior space can be used, for example,

for insulation and climate control purposes.

The horizontal 9-fold sections have an additional

protection lip above the seal.

Enclosures are bayable on all sides:

on the left, right, front, rear, at the top or

round corners.

Glazed front door, vented, of sheet steel,

with vent slots in RAL 7035, with foamed-in seal,

180 hinges, 3 mm single-pane safety glass,

locking bar with 4-point latching, comfort handle

and security lock 3524 E.

A semi-cylinder (40/45 mm) to DIN 18254 is possible.

Hinges with captive hinge pins.

Door hinging may be swapped from right to left

without dismantling locking rods, door opening

angle 180.

Vented rear door of 2 mm sheet steel, with foamed-in

seal, with removable tubular door frame

with holes on a 25 mm DIN pitch pattern,

locking bar with 4-point latching, swivel handle

with security lock 3524 E.

Hinges with captive hinge pins,

Door hinging may be swapped from right to left

without dismantling locking rods, door opening

angle 180.

Plug-type side panels with security lock

3524 E. 482.6 mm (19 inch) attachment level front

and rear. L-shaped mounting angles fitted to

depth stays with integral marking points.

Distance between levels 700 mm, infinitely

depth-adjustable.

Roof plate for cable entry via sliding plate with

rubber cable clamp strip, fastened with 4

srews, removable.

One-piece gland plate, vented, with

cable entry at the rear.

100 mm base/plinth with vented trim panels

at front and rear,

solid side trim panels in RAL 7035.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of the base

frame.



Supplied loose: 4 levelling feet to compensate

for floor irregularities, 4 spacers (20 mm)

to raise the roof, 4 cable clamp rails for inner

level (for use in the depth), 10 cable shunting

rings of plastic (105x70 mm),

50 captive nuts M6 (conductive),

50 multi-tooth screws M6 with plastic washers.



Material: sheet steel

Surface finish: enclosure frame: electrophoretic

dipcoat primed, panels powder-coated in textured

RAL 7035.

Dimensions: W.: 800 mm H.: 2200 mm + 100 mm

D.: 1000 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure, 47 U with   DK 7830340
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
