Text for tenders: DK-TS 8 pre-configured network enclosure, 42 U


DK-TS 8 pre-configured network enclosure, 42 U

with two pairs of 482.6 mm (19") mounting angles

without side panels

The symmetrical extrusion frame construction of

the network enclosure consists of rolled and 16-fold

vertical hollow sections with holes on a 25 mm

pitch pattern. Integral system punching in the

frame section allows simple fitting and securing

of equipment according to the plug-and-play technique.

All sections have chamfered edges. The vertical

frame sections have two-depth recessed mounting

levels each, that can individually be used for

flexible attachment of the installation components

or together as basis for a double-walled population,

the created interior space can be used, for example,

for insulation and climate control purposes.

The horizontal 9-fold sections are provided with

an additional protection lip above the seal.

Enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.

Vented glazed door at the front of sheet steel with

vent slots in RAL 7035, with foamed-in seal, 180 hinge,

3 mm single-pane safety glass, locking bar with 4-point latching,

comfort handle and security lock 3524

E. A semi-cylinder (40/45 mm) to DIN 18254 may be

inserted.

Hinges with captive hinge pins. Door hinging may be

swapped from right to left without dismantling

locking rods, door opening angle 180.

Vented rear door of 2 mm sheet steel, with foamed-in

seal, with removable rectangular frame with holes

on a 25 mm DIN pitch pattern, locking bar with

4-point latching, swivel handle with security

lock 3524 E.

Hinges with captive hinge pins. Door hinging may

be swapped from right to left without dismantling

locking rods, door opening angle 180.

482.6 mm (19") mounting angles, front and rear,

L-shaped sections fitted to depth stays with

integrated marking points, distance between

levels 700 mm, infinitely depth-adjustable.

Roof plate for cable entry via sliding bracket with

rubber cable clamp strip, secured with 4 screws,

removable.

One-piece gland plate, vented, with cable entry

at the rear. 100 mm base/plinth with vented trim

panels at front and rear, side trim panels solid

in RAL 7035.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of the

base frame.

Supplied loose: 4 levelling feet to compensate

for floor irregularities, 4 spacers (20 mm)

to raise the roof, 4 cable clamp rails for

inner level (for use in the depth), 10 cable

shunting rings of plastic (105x70

mm), 50 captive nuts M6 (conductive),

50 multi-tooth screws M6 with plastic washers,

baying kit.

Material: sheet steel

Surface finish:

panels powder-coated in textured RAL 7035

Dimensions: W: 800 mm H.: 2000 mm + 100 mm D: 900 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure, 42 U   DK 7830350
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
