Text for tenders: DK-TS 8 pre-configured network enclosure


DK-TS 8 pre-configured network enclosure



DK-TS 8 pre-configured network enclosure, 42 U with

side panels.

The symmetrical extrusion frame construction of the

network enclosure consists of rolled 16-fold vertical

hollow sections with holes on a 25 mm

pitch pattern. Integral system punching in the

frame section allows simple fitting and securing

of equipment according to the plug-and-play technique.

All sections have chamfered edges. The vertical frame

sections have two-depth recessed mounting levels each,

that can individually be used for flexible attachment

of the installation components or together as basis

for a double-walled population, the created interior

space can be used, for example, for insulation and

climate control purposes.

The horizontal 9-fold sections are provided with an

additional protection lip above the seal.

Enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.

Glazed designer front door made from extruded

aluminium section and 3 mm single-pane safety glass

(ESG).Door opening angle with stand alone siting 180

at least.

Including comfort handle for semi-cylinder (30/10) mm.

Rear door of 2 mm sheet steel, with foamed-in seal

with removable rectangular frame with holes on a

25 mm DIN pitch pattern, locking bar with 4-point

latching, swing handle with security lock 3524 E.

Hinges with captive hinge pins.

Door hinging may be swapped from right to left without

dismantling locking rods, door opening angle 130.

Side panels are simply slotted into position,

with security lock 3524 E.

Roof plate for cable entry via sliding bracket

with rubber cable clamp strip, secured with 4 screws,

removable.

1 gland plate at the front, fitted as an infill panel,

rear section open. Even installation turned by 90 in

the enclosure depth for optional side cable entry

is possible due to the symmetrical frame.

100 mm base/plinth with vented trim panels at front

and rear, side trim panels solid in RAL 7035.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of the base frame.

2 punched sections with mounting flanges as a

shipping brace on the inner mounting level.

Supplied loose: 4 levelling feet to compensate

for floor irregularities, 4 spacers (20 mm) to

raise the roof, 4 cable clamp rails for inner level

(may be installed in width and depth), 10 plastic

cable shunting rings (105x70 mm), 50 captive nuts

M6 (conductive), 50 multi-tooth screws M6 with

plastic washers.

Material: Sheet steel

Surface finish: Panels

powder-coated in textured RAL 7035

Dimensions: W: 800 mm H.: 2000 mm + 100 mm D: 800 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure   DK 7830400
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
