Text for tenders: DK-TS 8 pre-configured network enclosure


DK-TS 8 pre-configured network enclosure



DK-TS 8 pre-configured network enclosure, 42 U

with two pairs of 482.6 mm (19") mounting angles

without side panels.

The symmetrical extrusion frame construction of the

network enclosure consists of rolled and 16-fold

vertical hollow sections with holes on a 25 mm DIN

pitch pattern. Integral system punching in the frame

section allows simple fitting and securing of

equipment according to the plug-and-play technique.

All sections have chamfered edges.

The vertical frame sections have two depth-recessed

mounting levels each, that can individually be used

for flexible attachment of the installation components

or together as basis for a double-walled population,

the created interior space can be used, for example,

for insulation and climate control purposes.

The horizontal 9-fold sections are provided with an

additional protection lip above the seal.

Enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.

Glazed door, front, of extruded aluminium section in

RAL 7035 with foamed-in seal, 180 hinges, 3 mm

single-pane safety glass, locking bar with 4-point

latching, comfort handle and security lock 3524 E.

A semi-cylinder (40/45 mm) to DIN 18254 may be

inserted.

Hinges with captive hinge pins. Door hinging may be

swapped from right to left without dismantling

locking rods, door opening angle 180.

Rear door of 2 mm sheet steel, with foamed-in seal,

with removable rectangular frame with holes on a 25 mm

DIN pitch pattern, locking bar with 4-point latching,

swing handle with security lock 3524 E. Hinges with

captive hinge pins. Door hinging may be swapped from

right to left without dismantling locking rods, door

opening angle 130.

482.6 mm (19") mounting angles, front and rear, L-

shaped sections fitted to depth stays with integrated

marking points, distance between levels 700 mm,

infinitely depth-adjustable.

Roof plate prepared for active ventilation, covered

with solid vent panel, cable entry at the rear via

sliding bracket with rubber cable clamp strip.

1 gland plate at the front, fitted as an infill panel,

rear section open. Even installation turned by 90 in

the enclosure depth for optional side cable entry is

possible due to the symmetrical frame.

100 mm base/plinth with vented trim panels at front

and rear, side trim panels solid in RAL 7035.

Earthing of all panels on the enclosure frame, central

earthing point at the rear in the base frame.

2 punched sections with mounting flange for secure

transport on inner mounting level.

Supplied loose: 4 levelling feet to compensate for

floor irregularities, 4 spacers (20 mm) to raise the

roof, 4 cable clamp rails for inner level (may be

installed in width and depth), 10 cable shunting rings

of plastic (105x70 mm), 50 captive nuts M6 (conductive),

50 multi-tooth screws M6 with plastic washers, baying kit for

enclosure baying.

Material: sheet steel

Surface finish:

panels powder-coated

in textured RAL 7035

Dimensions: W: 800 mm H.: 2000 mm + 100 mm D: 800 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure   DK 7830550
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
