Text for tenders: DK-TS 8 pre-configured network enclosure, 40 U,


DK-TS 8 pre-configured network enclosure, 40 U,

without side panels

The symmetrical extrusion frame construction of

the network enclosure consists of rolled and

16-fold vertical hollow sections with holes on

a 25 mm DIN pitch pattern. Integral system punching

in the frame section allows simple fitting and

securing of equipment according to the plug-and-play

technique. All sections have chamfered edges.

The vertical frame sections have two depth-recessed

mounting levels each, that can individually be

used for flexible attachment of the installation

components or together as basis for a double-walled

population, the created interior space can be used,

for example, for insulation and climate control

purposes. The horizontal 9-fold sections are provided

with an additional protection lip above the seal.

Enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.

Glazed door, front, of extruded aluminium section

in RAL 7035, with foamed-in seal, 180 hinge,

3 mm single-pane safety glass, locking bar with

4-point latching, comfort handle and security lock

3524 E. A semi-cylinder (40/45 mm) to DIN 18254 may

be inserted. Hinges with captive hinge pins. Door

hinging may be swapped from right to left without

dismantling locking rods, door opening angle 180. Screw-fastened rear

door of sheet steel.

Large swing frame, 40 U, side installation, 130,

for 486.2 mm (19") components with a maximum depth

of 470 mm is mounted in the network enclosure.

Roof plate for cable entry via sliding bracket with

rubber cable clamp strip, secured with 4 screws,

removable. 1 gland plate at the front, fitted

as an infill panel, rear section open.

Even installation turned by 90 in the enclosure

depth for optional side cable entry is possible

due to the symmetrical frame.

100 mm base/plinth with vented trim panels at

front and rear, side trim panels solid in RAL 7035.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of the base frame.

2 punched sections with mounting flanges as a

shipping brace on the inner mounting level.

Supplied loose: 4 levelling feet to compensate

for floor irregularities, 4 spacers (20 mm)

to raise the roof, 4 cable clamp rails for the

inner level (for use in the width and depth),

10 cable shunting rings of plastic

(105x70 mm), 50 captive nuts M6 (conductive),

50 multi-tooth screws M6 with plastic washers,

baying kit for enclosure baying.

Material: sheet steel

Surface finish: panels powder-coated in textured

RAL 7035

Dimensions: W: 800 mm H.: 2000 mm + 100 mm D: 800 mm



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure, 40 U,   DK 7830650
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
