Text for tenders: DK-TS 8 pre-configured network enclosure


DK-TS 8 pre-configured network enclosure



DK-TS 8 pre-configured network enclosure,

with 482.6 mm (19 inch) swing frame

As bayed enclosure without side panels,

incl. accessories kit.

Enclosure: Symmetrical extrusion frame construction

of rolled 16-fold vertical hollow sections with holes

on a 25 mm DIN pitch pattern. Integral system punching

in the frame section allows simple fitting and

securing of equipment according to the plug-and-play

technique.

All sections have chamfered edges.

The vertical frame sections have two depth-recessed

mounting levels each, that can individually be used

for flexible attachment of installation components.

The horizontal 9-fold sections are provided with an

additional protection lip above the seal for draining

of any possible condensate.

Due to the symmetry of the enclosure frame the

enclosures are bayable on all sides: on the left,

right, front, rear, at the top or round corners.

Doors: Glazed designer front door made from extruded

aluminium section and 3 mm single-pane safety glass

(ESG). Door opening angle with stand-alone siting 180

at least.

Including comfort handle for semi-cylinder (30/10 mm).

Screw-fastened rear panel of sheet steel.

Roof and base: Modular roof plate, screw-fastened,

for cable entry via sliding bracket with rubber cable

clamp strip and optional integration of a fan insert

for active climate control. Two-piece roof plate for

simple retro-fitting. Fan opening covered by cover

plate, can optionally be raised by spacers for passive

ventilation. Transportation of the enclosure with

eyebolts is possible.

One-piece gland plate, vented, with cable entry at

the rear, 100 mm base/plinth, with vented trim panels

at front and rear, solid side trim panels in RAL 7035.

Side panels: As bayed enclosure without side panels.

Side panels are available via the accessories range.

Side panels are simply slotted into position,

with security lock 3524 E.

Additional security by optional internal latch.

Achievable protection category IP 20.

Screw-type side panels available via the accessories

range. Max. achievable protection category of the

enclosure system IP 55.

Interior installation: 1 large swing frame, 40 U,

side installation position, 130 vertical hinging,

for 486.2 mm (19 inch) components with a maximum

depth of 470 mm, is mounted in the network enclosure.

Swing frame including locking bar with 2-point

latching, interchangeable with semi-cylinder.

Load capacity of 482.6 mm (19 inch) interior

installation up to 1500 N for each swing frame.

Earthing of all panels on the enclosure frame,

central earthing point at the rear of the base frame.

Supplied loose: 4 levelling feet to compensate for

floor irregularities, 4 spacers (20 mm) to raise the

cover plate, 4 cable clamp rails, inner level (for use

in the depth), 10 plastic cable shunting ring

(105 x 70 mm), 50 captive nuts M6 (conductive),

50 multi-tooth screws M6 with plastic washers.

Material: Sheet steel

Surface finish: Electrophoretic dipcoat-primed.

Panels additionally powder-coated in textured

RAL 7035.

Base frame, gland plates, zinc-plated, passivated.

Dimensions: WHD 800x2000+100x800 mm

Clearance height: 40 U



Manufacturer: Rittal
Type: DK-TS 8 pre-configured network enclosure   DK 7830670
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
