Text for tenders: TS Server rack 24 U


TS Server rack 24 U



Frame:

Symmetrical frame construction of rolled

16-fold vertical hollow sections with integral

system punching on a 25 mm DIN pitch pattern.

All sections have chamfered edges.

The vertical frame sections have two depth-

recessed mounting levels. The horizontal 9-fold

sections have an additional protection lip

above the seal. The enclosures are bayable on

all faces.



Doors:

Sheet steel front and rear door, large perforated

area, 78% open space in the perforated plate section

of the front and rear door.

Doors are stiffened by tubular door frame with holes

on a 25 mm DIN pitch pattern, locking bar with four-

point latching, comfort handle with security lock

3524 E.

A semi-cylinder (40/45 mm) to DIN 18254 is possible.

Right-hand hinging, with captive hinge pins,

Door hinging may be swapped from right to left

without dismantling locking rods,

door opening angle 130(may be retro-fitted to 180).



Roof and base:

Roof plate for cable entry via sliding bracket with

rubber cable clamp strip, with 4 assembly screws,

detachable.

Two-piece roof plate version makes retrofitting and

dismantling possible despite already routed cables.

Open base, incl. levelling feet. Gland plates

for cable entry, vented or solid as well as

base/plinth variants available via the TS 8

accessories range.



Side panels:

Screw-fastened or plug-type version available

via the TS 8 accessories range.



All screw-fastened cover parts with automatic

potential equalisation and prepared for the

attachment of earth straps.



Interior installation:

482.6 mm (19 inch) attachment level front and rear,

L-shaped mounting angles with square holes

to EIA 310-D, infinitely depth-adjustable,

attached to 4 punched sections with

mounting flanges (2 per side).



Max. static load capacity of 482.6 mm (19 inch)

mounting angles: 1000 kg



There are a variety of options available for

stability via the TS 8 accessories range.



Material:

Sheet steel



Surface finish:

Electrophoretic dipcoat primed

Enclosure panels: powder-coated in

textured RAL 9005

Mounting angles and punched sections with

mounting flanges: zinc plated, passivated



Dimensions (W x H x D):

600 x 1200 x 900 mm (24 U)



Manufacturer: Rittal
Type: TS Server rack 24 U   DK 7831434
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
