Text for tenders: TS Server rack 24 U, 800 mm wide


TS Server rack 24 U, 800 mm wide



Frame:

Symmetrical frame construction of rolled and

16-fold vertical hollow sections with holes

on a 25 mm DIN pitch pattern. Integral system

punching in the frame section. All sections have

chamfered edges.

The vertical frame sections have two depth-

recessed mounting levels. The horizontal 9-fold

sections have an additional protection lip

above the seal. The enclosures are bayable on

all faces.



Doors:

Sheet steel front and rear door, large perforated

area, 78% open space in the perforated plate section

of the front and rear door.

Doors are stiffened by tubular door frame with holes

on a 25 mm DIN pitch pattern, locking bar with four-

point latching, comfort handle with security lock

3524 E.

A semi-cylinder (40/45 mm) to DIN 18254 is possible.

Right-hand hinging, with captive hinge pins,

Door hinging may be swapped from right to left

without dismantling locking rods,

door opening angle 130(may be retro-fitted to 180).



Roof and base:

Roof plate with 4 round holes in the corners

for cable entry. These are closed by plastic

caps.



Open base, incl. levelling feet. Gland plates

for cable entry, vented or solid as well as

base/plinth variants available via the TS8

accessories range.



Side panels:

Screw or plug-type version available

via the TS8 accessories range.



All screw-fastened cover parts with automatic

potential equalisation and prepared for the

attachment of earth straps.



Interior installation:

482.6 mm (19 inch) attachment level front

and rear, with square holes to EIA 310-D,

The frame is infinitely depth-adjustable.



Max. static load capacity of 482.6 mm (19 inch)

mounting angles: 1000 kg



There are a variety of options available for

stability via the TS8 accessories range.



Material:

Sheet steel



Surface finish:

Electrophoretic dipcoat primed

Enclosure panels: powder-coated in

textured RAL 7035

482.6 mm (19 inch) frame and

punched sections with

mounting flanges: zinc plated, passivated



Dimensions (W x H x D):

800 x 2000 x 1000 mm (42 U)



Manufacturer: Rittal
Type: TS Server rack 24 U, 800 mm wide   DK 7831446
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
