Text for tenders: TS Server rack 42 U


TS Server rack 42 U



Frame:

Symmetrical frame construction of rolled

16-fold vertical hollow sections with integral

system punching on a 25 mm DIN pitch pattern.

All sections have chamfered edges.

The vertical frame sections have two depth-

recessed mounting levels. The horizontal 9-fold

sections have an additional protection lip

above the seal. The enclosures are bayable on

all faces.



Doors:

Vertically divided vented door made of 2mm sheet steel

at front and rear. Large perforated area, 78% open

space in the perforated plate section. Door opening

angle with stand-alone siting and baying 180 at

least.

Locking bar with four-point latching, including

comfort handle for semi-cylinder (30/10 mm) with

security lock 3524 E.

A semi-cylinder (40/45 mm) to DIN 18254 is possible.

Doors are stiffened by tubular door frame with

integral system punching on a 25 mm DIN pitch pattern.

Hinges on both sides, with captive hinge pins.





Roof and base:

Roof plate for cable entry via sliding bracket with

rubber cable clamp strip, with 4 assembly screws,

detachable.

Two-piece roof plate version makes retrofitting and

dismantling possible despite already routed cables.

Open base, incl. levelling feet. Gland plates

for cable entry, vented or solid as well as

base/plinth variants available via the TS 8

accessories range.



Side panels:

Bayed enclosure, without side panels.

With side panels available as separate version

or via the accessories range.

Plug-type side panels (IP 20) with T lock,

extendable with security lock 3524 E as an option.

Screw-fastened version (IP 55) available

via the accessories range.



All screw-fastened cover parts with automatic

potential equalisation. Enclosure panels are

prepared for the attachment of earth straps.



Interior installation:

Robust mounting frame front and rear, with integral

482.6 mm (19 inch) system attachment, distance

between levels pre-configured at 740 mm, free space to

front door approx. 100 mm, max. static load capacity

of the interior installation 5,000 Newton per frame,

10,000 N per rack.



Pitch pattern of holes for 482.6 mm (19 inch)

attachment

including U centre punching to EIA 310-D.



Max. static load capacity of 482.6 mm (19 inch)

mounting angles: 1000 kg



There are a variety of options available for

stability via the TS 8 accessories range.



Material:

Sheet steel



Surface finish:

Electrophoretic dipcoat-primed

Enclosure panels: powder-coated in

textured RAL 9005

482.6 mm (19 inch) mounting frame:

zinc plated, passivated



Dimensions (W x H x D):

800 x 2000 x 1200 mm (42 U)



Manufacturer: Rittal
Type: TS Server rack 42 U   DK 7831580
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
