Text for tenders: TS Server rack 42 U, pre-configured


TS Server rack 42 U, pre-configured



Frame:

Symmetrical frame construction of rolled

16-fold vertical hollow sections with integral

system punching on a 25 mm DIN pitch pattern.

All sections have chamfered edges.

The vertical frame sections have two depth-

recessed mounting levels. The horizontal 9-fold

sections have an additional protection lip

above the seal.



Baying: The enclosures are bayable on all faces.



Sheet steel doors, vented:

One-piece at front, vertically divided at rear

Vented surface area 78% perforated.

Door opening angle with stand-alone siting and

baying 180 at least.

Locking bar with four-point latching, including

comfort handle for semi-cylinder (30/10 mm) with

security lock 3524 E.

A semi-cylinder (40/45 mm) to DIN 18254 is possible.

Doors are stiffened by tubular door frame with

integral system punching on a 25 mm DIN pitch pattern.

Hinges on both sides, with captive hinge pins.



Roof and base:

Roof plate for cable entry via sliding bracket with

rubber cable clamp strip, with 4 assembly screws,

detachable.

Two-piece roof plate version makes retrofitting and

dismantling possible despite already routed cables.

Open base, incl. levelling feet.



Side panels:

Plug-type side panels with T lock,

extendable with security lock 3524 E as an option.



Interior installation:

Robust mounting frame front and rear, with integral

horizontal 482.6 mm (19 inch) system attachment,

distance between levels pre-configured at 740 mm,

free space to front door approx. 80 mm,

482.6 mm (19") pitch pattern of holes to

EIA 310-D including additional U centre punching





Max. static load capacity of the 482.6 mm (19")

mounting frame:



500 kg/ frame

1000 kg/ rack

There are a variety of options available for

stability via the TS 8 accessories range.



Material:

Sheet steel



Surface finish:

Electrophoretic dipcoat-primed

Enclosure panels: powder-coated in

textured RAL 9005

482.6 mm (19 inch) mounting frame:

zinc plated, passivated



Dimensions (W x H x D):

800 x 2000 x 1200 mm (42 U)



Manufacturer: Rittal
Type: TS Server rack 42 U, pre-configured   DK 7831740
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
