Text for tenders: DK-TS 8 network / server enclosure for


DK-TS 8 network / server enclosure for

High Performance Cooling Systems (HPC)



DK-TS 8 network / server enclosure 42 U for

High Performance Cooling Systems (HPC)

Symmetrical frame construction of rolled

16-fold vertical hollow sections with holes on

a 25 mm DIN pitch pattern. Integral system punching in

the frame section. All sections have chamfered edges.

The vertical frame sections have two-depth recessed

mounting levels. The horizontal 9-fold sections have

an additional protection lip above the seal.

The enclosures are bayable on all faces.

Glazed designer front door made from extruded

aluminium section and 3 mm single-pane safety glass

(ESG). Door opening angle with stand-alone siting 180

at least.

Including comfort handle for semi cylinder (30/10) mm.

Sheet steel door at the rear, with 130 hinges,

stiffened by tubular door frame with holes on a 25 mm

DIN pitch pattern, locking bar with 4-point latching,

including designer handle for semi cylinder

(30/10)mm.

Door hinging may be swapped from right to left without

dismantling locking rods.

482.6 mm (19 inch) mounting frame front and rear,

distance between levels pre-configured approx. 740 mm,

free space to front door approx. 100 mm max., max.

load capacity of interior installation 10,000 Newtons

per rack.

Roof-plate, two piece for cable entry via sliding

plate with rubber cable clamp strip.

Multi-divided base/gland plate.

Maximum attainable protection category IP 55, in

conjunction with solid roof

(bayed solution) and additional screw-fastened side

panels when stand-alone siting.

Supply includes:

Enclosure frame with doors, roof plate, gland plate,

482.6 mm (19 inch) mounting frame, earthing of all

panels, levelling feet, fitted.

Material:

Sheet steel

Surface finish:

Electrophoretic dipcoat-primed, panels and doors

additionally powder-coated RAL 7035.

Gland plates and 482.6 mm (19 inch) mounting frame

zinc-plated, passivated.

Dimensions WxHxD / Clearance:

800x2000x1200 mm / 512x1912x912 mm"



Manufacturer: Rittal
Type: DK-TS 8 network / server enclosure for   DK 7831803
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
