Text for tenders: Server rack based on Rittal TS 8, Plus


Server rack based on Rittal TS 8, Plus

Robust frame structure.

Front door fully vented, including filter mat

to protect the built-in components.

Rear door including sound insulation mats to reduce

noise. 2-point locking. Door hinge may be swapped

to opposite side. Cable entry via the roof and base.

Side panels, pluggable, including security lock

3524 E. Bayable at all levels. With levelling feet.



Supply includes:

TS 8 enclosure frame with vented sheet steel door

at the front, including vented noise reduction

door at the rear,  comfort handle with

security lock 3524 E and 2-point

lock, with 130 hinges, 2 x 482.6 mm (19 inch)

mounting frames, plug-in side panels with

security lock 3524 E, levelling feet,

twin castors, system accessories for cable

routing.





Load capacity:

Static loads of up to 1000 kg

Max. transport load with twin castors 360 kg



Material:

Sheet steel



Surface finish:

Enclosure frame and enclosure panels:

Dipcoat-primed, powder-coated, RAL 9005



Manufacturer: Rittal
Type: Server rack based on Rittal TS 8, Plus   DK 7831850
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
