Text for tenders: Modular telecommunications distribution enclosure


Modular telecommunications distribution enclosure

W x H x D: 600 x 2000 x 400 mm

Modular sheet steel telecommunications distribution

enclosure. The network enclosure's symmetric extrusion

frame construction consists of welded and vertical

16-fold hollow profiles with 25 mm DIN pitch pattern

punching. Integrated frame section system punchings.

All of the section edges are rounded. The vertical

frame section consists of two depth-offset mounting

levels. The horizontal 9-fold section has an additional

protection channel above the seal. Enclosure baying is

unrestricted.

2 mm sheet steel rear door, with foamed-in seal,

removable rectangular frame with 25 mm DIN pitch

pattern punchings, locking rod with four locking

points, comfort handle with 3524 E security lock. A

semi-cylinder (40/45 mm) as per DIN 18254 can also be

used.

Hinge has captive hinge pins, the doorstop can be moved

without having to remove the locking rods, 180 door

opening angle. Screw-on 1.5 mm sheet steel rear panel.

Removable roof plate, with foamed-in seal and secured

in place by 4 assembly screws. 3-piece roof plate that

includes a sliding cable entry plate. The separate

plates can be fitted in any order. All screw-fastened

panels have automatic potential equalisation and

prepared for attachment of earth straps.

Various telecommunication systems can be installed in

the telecommunications distributor:

System rods for LSA-plus profile module 2/10, maximum

1,300 paired wires per enclosure

System strips for use as the connection system:

DIN socket strips, 170 mm (320 paired wires max.)

mounting ring fixing measurement or tray for

LSA-connection technique (1300 paired wires max.)

Spray finish:

RAL 7035, electrophoretic dipcoat, textured externally.

Protection category:

IP 55 to EN 60529 / 10.91 in conjunction with screw-on

side panels

Dimensions:

W x H x D:  600 x 2000 x 400 mm



Manufacturer: Rittal
Type: Modular telecommunications distribution enclosure   DK 7834060
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
