Text for tenders: Modular telecommunications distribution enclosure


Modular telecommunications distribution enclosure

W x H x D: 1200 x 2000 x 400 mm

Modular sheet steel telecommunications distribution

enclosure. The network enclosure's symmetric extrusion

frame construction consists of welded and vertical

16-fold hollow profiles with 25 mm DIN pitch pattern

punching. Integrated frame section system punchings.

All of the section edges are rounded. The vertical

frame section consists of two depth-offset mounting

levels. The horizontal 9-fold section has an additional

protection channel above the seal. Enclosure baying is

unrestricted.

2 mm sheet steel front door, with foamed-in seal,

removable rectangular frame with 25 mm DIN pitch

pattern punchings, lockable door on right fitted with

locking rod with four locking points, comfort handle

with 3524 E security lock.

A semi-cylinder can also be fitted (40/45 mm) as per

DIN 18254. Adjacent door can also be locked by swivel

handles fitted at the top and bottom.

Hinge has captive hinge pins, the doorstop can be moved

without having to remove the locking rods, 180 door

opening angle. Screw-on 1.5 mm sheet steel rear panel.

Removable roof plate, with foamed-in seal and secured

in place by 4 assembly screws. 3-piece roof plate that

includes a sliding cable entry plate. The separate

plates can be fitted in any order. All screw-fastened

panels have automatic potential equalisation and

prepared for attachment of earth straps.

Various telecommunication systems can be installed in

the telecommunications distributor:

System rods

System rods for LSA-plus profile module 2/10, maximum

3250 paired wires per enclosure, system strips for the

connection system:

DIN socket strips, 170 mm (800 paired wires max.)

mounting ring fixing measurement or tray for

LSA-connection technique (3250 paired wires max.)

Spray finish:

RAL 7035, electrophoretic dipcoat, textured on the

outside.

Protection category:

IP 55 to EN 60529 / 10.91 in conjunction with screw-on

side panels

Dimensions:

W x H x D:  1200 x 2000 x 400 mm



Manufacturer: Rittal
Type: Modular telecommunications distribution enclosure   DK 7834120
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
