Text for tenders: FR (i) server enclosure


FR (i) server enclosure

Screw-fastened, dismantling frame construction

consisting of:

Two horizontal frames made of 9-times folded sheet

steel hollow section

with integral 25 mm system pitch pattern of holes to

DIN.

Four vertical extruded aluminium sections, with rear

T-slot over the

total section length for continuous attachment of

expansion accessories,

and with an integral system hollow chamber for cable

entry over the

entire enclosure height to accommodate:

- Cable routing elements,

- power management / power distribution and

- system components for liquid cooling

without loss of internal enclosure volume.

Enclosure may be bayed in all levels.

Doors consisting of:

Basic corpus with screw-fastened trim piece, the trim

piece may be

replaced completely if the lock system is changed,

prepared to

accommodate a semi-cylinder, (40/45 mm) to DIN 18254.

Bent front door with curved designer slotted sheet

steel with a free

ventilation area of >= 64% in the slotted sheet steel

section, internal

130 hinges and one-point camlock with safety

lock 3524 E.

Slotted sheet steel rear door with a free ventilation

area of >= 64% in

the slotted sheet steel section, internal 130 hinges

and one-point

camlock with safety lock 3524 E.

The hinges have got captive hinge pins, the door

hinging may be changed

over.

Solid roof plate, screw-fastened from the inside.

Open base frame, with integral pull-out stabiliser.

Internal installation via a pair of 482.6 mm

(19 inch) mounting rails,

fastened to the frame at the front and to a 482.6 mm

(19 inch) frame in the

rear section of the enclosure ensuring full

depth-variability. It is

possible to offset the 482.6 mm (19.) mounting rails in

order to have additional assembly clearance

(at the front).  The distance between the

482.6 mm (19 inch) levels is 745 mm, a max. of 829 mm

is possible. The maximum load capacity

of one mounting level is 500 kg, i.e. max. 1000 kg

for each enclosure.

All flat parts are earthed to the enclosure frame.

The central earthing point is mounted on the rear

section of the base frame.

Supply also includes:

levelling feet to compensate for floor irregularities

Material: Sheet steel, aluminium

Surface design:

Frame construction and door corpus painted in RAL 9006,

flat parts and

trim pieces painted in RAL 7035, 482.6mm (19.)

sections, 482.6mm (19.)

frames and depth stays chrome-plated

Dimensions: WxHxD: 600x1200x1000 mm

Available mounting height: 24 U



Manufacturer: Rittal
Type: FR (i) server enclosure   DK 7855310
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
