Text for tenders: FR(i) server rack, 24 U


FR(i) server rack, 24 U

Enclosure:

Screw fastened, dismountable frame construction

consisting of: Two horizontal frames made from 9-fold

hollow sheet steel section with integrated 25 mm DIN

pitch pattern system punchings, four vertical extruded

aluminium sections with rear T-slot above the entire

section length for linearly mounting the configuration

accessories and an integrated system-box over the

entire enclosure height for installing the:

Cabling / cable routers, power management / power

distribution and system liquid cooling components

without any lost of internal enclosure volume;

enclosure can be bayed at all levels.

Doors:

Basic frame with screwed-on locking panels that can be

completely exchanged in order to change the locking

system, vented front and rear doors with 64% free

surface area in perforated part of the plate, curved

front door including comfort handle with 3524 E

security lock for semi-cylinder, rear door fitted with

swivel handle and 3524 E security lock, front and rear

doors fitted with locking rods with 2-point locks,

interior 130 hinges with captive hinge pins and

doorstop fitted on right but can be moved.

Roof and base:

Solid, single-piece roof plate.

Open base frame including levelling feet and pull-out

stabiliser.

Side panels:

Available from our accessories range for the plug-in

version:

Earthing:

Certified enclosure earthing via the enclosure frame

and a central earthing point fitted at the rear of the

base frame.

Interior installation:

482.6 mm (19") front mounting angle fixed on the

vertical frame, 60 mm variable depth adjustment, two

mounting levels fitted at the rear of the in the form

of a linearly adjustable 482.6 mm (19") mounting frame

fitted to the roof and base frames, interior

installation as per EIA 310-D, max. static load bearing

capability is 5000 N / level

Material: sheet steel, aluminium

Surface finish: Frame and door body spray finished in

RAL 9006,

enclosure panels and locking panels spray finished in

RAL 7035

Zinc-plated 19" mounting angles / mounting frames,

passivated

Dimensions (W x H x D): 600 x 1200 x 1200 mm (24 U)



Manufacturer: Rittal
Type: FR(i) server rack, 24 U   DK 7855312
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
