Text for tenders: FR (i) server enclosure


FR (i) server enclosure

Screw-fastened, dismantling frame construction consisting of:

Two horizontal frames made of 9-times folded sheet steel hollow section

with integral 25 mm system pitch pattern of holes to DIN.

Four vertical extruded aluminium sections, with rear T-slot over the

total section length for continuous attachment of expansion accessories,

and with an integral system hollow chamber for cable entry over the

entire enclosure height to accommodate:

- Cable routing elements,

- power management / power distribution and

- system components for liquid cooling

without loss of internal enclosure volume.

Enclosure may be bayed in all levels.

Doors consisting of:

Basic corpus with screw-fastened trim piece, the trim piece may be

replaced completely if the lock system is changed, prepared to

accommodate a semi-cylinder, (40/45 mm) to DIN 18254.

Bent front door with curved designer slotted sheet steel with a free

surface of >= 64% in the slotted sheet steel section, internal 130

hinges and one-point camlock with safety lock 3524 E.

Slotted sheet steel rear door with a free surface of >= 64% in the

slotted sheet steel section, internal 130 hinges and one-point camlock

with safety lock 3524 E.

The hinges have got captive hinge pins, the door hinging may be changed

over.

Roof plate with 4 round ( 112 mm) top covers in the corner sections.

Open base frame, with integral pull-out stabiliser.

Internal installation via a pair of 482.6 mm (19.) mounting rails,

fastened to the frame at the front and to a 482.6 mm (19.) frame in the

rear section of the enclosure ensuring full depth-variability. It is

possible to offset the 482.6 mm (19.) mounting rails in order to have

additional assembly clearance (at the front). The distance between the

482.6 mm (19.) levels is 745 mm, a max. of 829 mm is possible. The

maximum load capacity of one mounting level is 500 kg, i.e. max. 1000 kg

for each enclosure.

All flat parts are earthed to the enclosure frame. The central earthing

point is mounted on the rear section of the base frame.

Supply also includes:

levelling feet to compensate for floor irregularities

Material: Sheet steel, aluminium

Surface design:

Frame construction and door corpus painted in RAL 9006, flat parts and

trim pieces painted in RAL 7035, 482.6mm (19.) sections, 482.6mm (19.)

frames and depth stays chrome-plated

Dimensions: WxHxD: 600x2000x1000 mm

Available mounting height: 42 U



Manufacturer: Rittal
Type: FR (i) server enclosure   DK 7855330
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
