Text for tenders: FR (i) Underdesk enclosure 11 U


FR (i) Underdesk enclosure 11 U

Enclosure:

Screw-fastened, dismantling frame construction

consisting of:

Two horizontal frames made of 9-times folded

sheet steel hollow section with integral 25 mm

system pitch pattern of holes to DIN.

Four vertical extruded aluminium sections with

rear T-slot over the whole section length for

continuous attachment of expansion accessories.

With an integrated system hollow chamber for

cable routing over the

entire enclosure height to accommodate:

- Cable routing elements,

- power management / power distribution and

- system components for liquid cooling

without loss of internal enclosure volume.

Enclosure may be bayed in all levels.



Doors:

Basic corpus with screw-fastened trim piece,

the trim piece may be replaced completely if the

lock system is changed, designer glazed door at

the front, bent, sheet steel door at the rear,

both doors including comfort handle for

semi-cylinder, with security lock 12321 and

locking rod with two-point latching,

interior 130 hinges with captive hinge pins,

door hinging may be swapped from right to left.



Roof and base:

Solid roof plate, one-piece.

Base frame equipped with one-piece gland plate,

vented, for rear cable entry, incl. levelling

feet to compensate for floor irregularities.



Side panels:

Plug-type side panels with security lock 12321.



Interior installation:

Two 482.6 mm (19 inch) mounting angles

fastened at the front of the vertical frame

sections. 60 mm depth-variable.

Second attachment level at the rear

in the form of a 482.6 mm (19 inch) mounting

frame, infinitely depth-variable,

extendable to roof and base frame as an option,

interior installation in accordance with

EIA 310-D, max. static load capacity

5000 N / level.



Material

Sheet steel, aluminium



Surface finish

Frame sections and doors:

spray-finished in RAL 9006

Enclosure panels and lock panels:

spray finished in RAL 7035

482.6 mm (19 inch) mounting angles /

mounting frames

zinc-plated, passivated



Dimensions (WxHxD):

600x600x1095 (11 U)



Manufacturer: Rittal
Type: FR (i) Underdesk enclosure 11 U   DK 7855500
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
