Text for tenders: FR (i) network bayed enclosure, preconfigured


FR (i) network bayed enclosure, preconfigured

Screw-fastened, dismantling frame construction

consisting of:

Two horizontal frames made of 9-times folded sheet

steel hollow section with integral 25 mm system pitch

pattern of holes to

DIN.

Four vertical extruded aluminium sections with rear

T-slot over the whole section length for continuous

attachment of

expansion accessories.

With an integrated system hollow chamber for cable

routing over the

entire enclosure height to accommodate:

- Cable routing elements,

- power management / power distribution and

- system components for liquid cooling

without loss of internal enclosure volume.

Enclosure may be bayed in all levels.

Doors consisting of:

Basic corpus with screw-fastened trim piece, the trim

piece may be replaced completely if the lock system is

changed,

prepared to accommodate a semi-cylinder, (40/45 mm) to

DIN 18254.

Bent front door with curved viewing panel made of 4mm

single-pane safety glass, internal 130 hinges and

one-point camlock with

security lock - 12321 -.

Solid sheet steel rear door, with internal 130 hinges,

one-point cam lock and security lock - 12321 -.

Hinges with captive hinge pins, door hinging may be

changed.

Two-part roof plate for simple cable entry, may be

lifted for ventilation.

Gland plate mounted in the base frame as a front infill

panel, rear section is open for cable entry.

100 mm designer base/plinth, levelling feet and

base/plinth adaptor are enclosed.

Two imperial, 482.6 mm (19.) mounting frames, front and

rear, fastened

inside the enclosure system. The maximum load capacity

of one mounting level is 500 kg, i.e. max. 1000 kg for

each rack.

All flat parts are earthed to the enclosure frame. The

central earthing point is mounted on the rear section

of the base frame.

Also enclosed:

4 cable clamp rails for the enclosure depth,

10 cable shunting rings, plastic, 105 mm x 70 mm,

50 captive nuts and multi-tooth screws M6,

1 baying connector set

Material: sheet steel, aluminium

Surface design:

Frame construction and door corpus painted in RAL 9006,

flat parts and

trim piece painted in RAL 7035

Dimensions: WxHxD: 800mm x 2000+100mm x 895 mm

Available mounting height: 42 U



Manufacturer: Rittal
Type: FR (i) network bayed enclosure, preconfigured   DK 7855540
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
