Text for tenders: FR (i) network enclosure, preconfigured


FR (i) network enclosure, preconfigured

Screw-fastened, dismantling frame construction

consisting of:

Two horizontal frames made of 9-times folded

sheet steel hollow section with integral

25 mm system pitch pattern of holes to DIN.

Four vertical extruded aluminium sections with

rear T-slot over the whole section length for

continuous attachment of expansion accessories.

With an integrated system hollow chamber for

cable routing over the

entire enclosure height to accommodate:

- Cable routing elements,

- power management / power distribution and

- system components for liquid cooling

without loss of internal enclosure volume.

Enclosure may be bayed in all levels.

Doors consisting of:

Basic corpus with screw-fastened trim piece,

the trim piece may be replaced completely if

the lock system is changed, prepared to

accommodate a semi-cylinder, (40/45 mm) to DIN 18254.

Bent front door with curved viewing panel made of 4mm

single-pane safety glass, internal

130 hinges and one-point camlock with security lock -

12321 -.

Solid sheet steel rear door, with internal 130 hinges,

one-point camlock and security lock - 12321 -.

Hinges with captive hinge pins, door hinging may

be changed.

Two plug-type designer side panels,

including security lock . 12321 -.

Two-part roof plate for simple cable entry,

may be lifted for ventilation.

Gland plate mounted in the base frame as a

front infill panel, rear

section is open for cable entry.

100mm designer base/plinth, levelling feet

and base/plinth adaptor are enclosed.

Two imperial, 482.6 mm (19.) mounting frames,

front and rear, fastened

inside the enclosure system. The maximum load capacity

of one mounting level is 500 kg, i.e. max. 1000 kg for

each rack.

All flat parts are earthed to the enclosure frame. The

central earthing

point is mounted on the rear section of the base frame.

Also enclosed:

4 cable clamp rails for the enclosure depth,

10 cable shunting rings, plastic, 105 mm x 70 mm,

50 captive nuts and multi-tooth screws M6,

Material: sheet steel, aluminium

Surface design:

Frame construction and door corpus painted in RAL 9006,

flat parts and trim piece painted in RAL 7035

Dimensions: WxHxD: 800mm x 2000+100mm x 895 mm

Available mounting height: 42 U



Manufacturer: Rittal
Type: FR (i) network enclosure, preconfigured   DK 7855550
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
