Text for tenders: FR (i) network bayed enclosure, preconfigured


FR (i) network bayed enclosure, preconfigured

Screw-fastened, dismantling frame construction consisting of:

Two horizontal frames made of 9-times folded sheet steel hollow section

with integral 25 mm system pitch pattern of holes to DIN.

Four vertical extruded aluminium sections with rear T-slot over the

whole section length for continuous attachment of expansion accessories.

With an integrated system hollow chamber for cable routing over the

entire enclosure height to accommodate:

- Cable routing elements,

- power management / power distribution and

- system components for liquid cooling

without loss of internal enclosure volume.

Enclosure may be bayed in all levels.

Doors consisting of:

Basic corpus with screw-fastened trim piece, the trim piece may be

replaced completely if the lock system is changed, prepared to

accommodate a semi-cylinder, (40/45 mm) to DIN 18254.

Bent front door with curved viewing panel made of 4mm single-pane safety

glass, internal 130 hinges and one-point camlock with security lock -

12321 -.

Solid sheet steel rear door, with internal 130 hinges, one-point

camlock and security lock - 12321 -.

Hinges with captive hinge pins, door hinging may be changed.

Two-part roof plate for simple cable entry, may be lifted for

ventilation.

Gland plate mounted in the base frame as a front infill panel, rear

section is open for cable entry.

100mm designer base/plinth, levelling feet and base/plinth adaptor are

enclosed.

Two imperial, 482.6 mm (19.) mounting frames, front and rear, fastened

inside the enclosure system. The maximum load capacity of one mounting

level is 500 kg, i.e. max. 1000 kg for each rack.

All flat parts are earthed to the enclosure frame. The central earthing

point is mounted on the rear section of the base frame.

Also enclosed:

4 cable clamp rails for the enclosure depth,

10 cable shunting rings, plastic, 105 mm x 70 mm,

50 captive nuts and multi-tooth screws M6,

1 baying connector set

Material: Sheet steel, aluminium

Surface design:

Frame construction and door corpus painted in RAL 9006, flat parts and

trim piece painted in RAL 7035

Dimensions: WxHxD: 800mm x 2000+100mm x 1095 mm

Available mounting height: 42 U



Manufacturer: Rittal
Type: FR (i) network bayed enclosure, preconfigured   DK 7855560
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
