Text for tenders: FR (i) network / electronic enclosure


FR (i) network / electronic enclosure

Screw-fastened, dismantling frame construction

consisting of:

Two horizontal frames made of 9-times folded sheet

steel hollow section with integral 25 mm system

pitch pattern of holes to DIN.

Four vertical extruded aluminium sections with rear

T-slot over the whole section length for continuous

attachment of expansion accessories.

With an integrated system hollow chamber for cable

routing over the

entire enclosure height to accommodate:

- Cable routing elements,

- power management / power distribution and

- system components for liquid cooling

without loss of internal enclosure volume.

Enclosure may be bayed in all levels.

Doors consisting of:

Basic corpus with screw-fastened trim piece, the trim

piece may be replaced completely if the lock system is

changed, prepared to accommodate a semi-cylinder,

(40/45 mm) to DIN 18254.

Bent front door with curved viewing panel made of 4mm

single-pane safety glass, internal 130 hinges and

one-point camlock with security lock - 12321 -.

Solid sheet steel rear door, with internal 130 hinges,

one-point camlock and security lock - 12321 -.

The hinges have got captive hinge pins, the door

hinging may be changed over.

Roof plate, solid, may be lifted for passive

ventilation.

Multi-part gland plate including sliding angle bracket

for cable entry integrated into the base frame

In order to integrate the imperial, 482.6 (19 inch)

mounting levels, it is possible to install one or

several 482.6 mm (19 inch) mounting frames inside the

enclosure system fully depth-variable. Alternatively,

it is possible

to fasten the mounting rails directly on the vertical

frame sections, front and rear, in order to have an

imperial mounting level. It is also possible to offset

the mounting angles in order to have more clearance in

the mounting level. The maximum load capacity of one

mounting level is 500 kg, i.e. max. 1000 kg for each

rack.

Supply also includes:

levelling feet to compensate for floor irregularities

Material: Sheet steel, aluminium

Surface design:

Frame construction and door corpus painted in RAL 9006,

flat parts and trim piece painted in RAL 7035

Dimensions: WxHxD: 600x2200x1095 mm

Available mounting height: 42 U



Manufacturer: Rittal
Type: FR (i) network / electronic enclosure   DK 7855670
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
