Text for tenders: Power System Module busbar with measurement and fixed


Power System Module busbar with measurement and fixed

infeed 1x32 A



The modular system allows basic equipment of each rack

with a vertical busbar and single-phase infeed.

Each busbar is fed with 1 x 32 A and has slots that

may be used over the entire enclosure height due to

the vertical arrangement. Various socket modules may

be snapped into the socket modules. Thanks to the

shock-hazard-protected design of the busbar it is not

necessary to equip all slots with socket modules.

Socket modules are available in various country

versions, e.g.  IEC 320 C13, earthing pin, F/B, CH,

USA, UK. All modules may be mixed in the busbar.

6 socket modules may be inserted per 2 m of bar.

A total of 36 C13 slots is available with IEC 320

modules. The PSM busbar measures the active power

and the current of the input phase.

The display is local and in conjunction with CMC-TC,

the rail may be remotely administered and configured

using standard protocols (SNMP, HTTP).

Measurement and monitoring of the current

min./max. limits may be set, measuring range

0-32 A. Measurement and monitoring of the power

min./max. limits may be set, measuring range 1-6 kW.

Alarm notification via a flashing display.

Remote administration of the PSM rail, editing and

monitoring

of remote limits, SNMP trap message in case of alarm.



Installation via the plug & play system:



The busbar may be installed in the FlexRack(i) without

adaptor or may be retrofitted in all Rittal TS/ PS

racks by means of the mounting kit DK 7856.011.

Power is supplied via a 3 m connection cable with

Cekon connector and 3-pole connection socket.

The socket modules may be replaced and retrofitted

whilst operational.



Technical equipment:



Single-phase construction with max 1x32 A.

Socket modules may be retrofitted whilst the system is

operational. Each module optionally with/ without

integral miniature circuit-breaker.



Technical specifications:



Voltage range single-phase 230 V AC, 50 Hz, neutral

connector is required



Humidity application range: 5% to 95% rel. humidity,

non-condensing

Protection category IP20

H-section made of aluminium: W x H x D [mm]:

60 x 1908 x 60

Max. current per power supply 1x32 A

Temperature application range: +5 C to +45 C



Make/model: Rittal type: Power System Module busbar

with measurement and fixed infeed DK 7856.003 or

equivalent



Manufacturer: Rittal
Type: Power System Module busbar with measurement and fixed   DK 7856003
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
