Text for tenders: Power System Module busbar with fixed infeed 3x16 A


Power System Module busbar with fixed infeed 3x16 A

The modular system allows basic equipment of each rack

with a vertical busbar and three-phase infeed.

The slots may be used over the entire enclosure

height due to the vertical arrangement.

Up to 7 socket modules may be snapped into the

slots and thanks to the shock-hazard-protected design

of the busbar it is not necessary to equip all slots

with socket modules.

Socket modules are available in various country

versions, e.g.  IEC 320 C13, earthing pin, F/B, CH,

USA, UK. All modules may be mixed in the busbar. 7

socket modules may be inserted per 2 m of bar. Up to

42 C13 slots are available with IEC 320 modules.



Installation via the plug & play system:



The busbar may be installed in the FlexRack(i) without

adaptor or may be retrofitted in all Rittal TS/ PS

racks by means of the mounting kit DK 7856.011. Power

is supplied via a 5-core, 3 m long cable with open end

and wire end ferrules. The socket modules may be

replaced and retrofitted whilst operational.



Technical equipment:



Three-phase construction with max. 3x16 A. Socket

modules may be retrofitted whilst the system is

operational. Each module optionally with / without

integral miniature circuit-breaker.



Technical specifications:



Voltage range three-phase 110 V - 400 V AC 50/60 Hz

Neutral connector is required

Max. power supply 3x16 A

Temperature application range: +5 to +45

Humidity application range: 5% to 95%

rel. humidity, non-condensing

Protection category IP20



H-section made of aluminium



W x H x D [mm]: 60 x 1908 x 60



Make/model: Rittal type: Busbar Power System Module

with fixed infeed DK 7856.005 or equivalent



Manufacturer: Rittal
Type: Power System Module busbar with fixed infeed 3x16 A   DK 7856005
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
