Text for tenders: Power System Module busbar with 2 fixed infeeds,


Power System Module busbar with 2 fixed infeeds,

2x3x16 A

The modular system allows basic equipment of each rack

with a vertical busbar and three-phase infeed. A

second infeed is provided per busbar enabling the

system to be redundant. Due to the vertical

arrangement the slots may be used over the entire

enclosure height and the second separate infeed

ensures redundant supply. Socket modules may be

snapped into the slots and thanks to the

shock-hazard-protected design of the busbar it is not

necessary to equip all slots with socket modules.

Socket modules are available in various country

versions, e.g.  IEC 320 C13, earthing pin, F/B, CH,

USA, UK. All modules may be mixed in the busbar.

7 socket modules may be inserted per 2 m of bar.

Up to 42 C13 slots are available with IEC 320 modules.



Installation via the plug & play system:



The busbar may be installed in the FlexRack(i) without

adaptor or may be retrofitted in all Rittal TS/ PS

racks by means of the mounting kit DK 7856.011. Power

is supplied via two 5-core, 3m long cable with open

end and wire end ferrules. The socket modules may be

replaced and retrofitted whilst operational.



Technical equipment:



Three-phase construction with max. 3x16 A per circuit.

Two separate circuits per busbar. The redundant

circuit 2 is completely potentially separate from

circuit 1. The connection direction of the socket

modules allows you to select either circuit 1 or

circuit 2. Socket modules may be retrofitted whilst

the system is operational. Each module optionally with

/ without integral miniature circuit-breaker.



Technical specifications:



Voltage range three-phase 110 V - 400 V AC 50/60 Hz

Neutral connector is required

Max. current per power supply: 3 x 16 A

Temperature application range: +5 C to +45 C

Humidity application range: 5% to 95%

rel. humidity, non-condensing

Protection category: IP 20

H-section: made of aluminium

W x H x D [mm]: 60 x 1908 x 60



Make/model: Rittal

Type: Power System Module busbar

with 2 fixed infeeds, DK 7856.006 or

equivalent



Manufacturer: Rittal
Type: Power System Module busbar with 2 fixed infeeds,   DK 7856006
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
