Text for tenders: Power System Module busbar for 47 U racks,


Power System Module busbar for 47 U racks,

2x3x16 A

The modular system allows basic equipment of each rack

with a vertical busbar and three-phase infeed.

A second infeed is provided per busbar enabling the

system to be redundant. Due to the vertical

arrangement the slots may be used over the entire

enclosure height and the second separate infeed

ensures redundant supply. Socket modules may be

snapped into the busbar and thanks to the

shock-hazard-protected design it is not necessary to

equip all slots with socket modules. Socket modules

are available in various country versions, e.g.  IEC

320 C13, earthing pin, F/B, CH, USA, UK. All modules

may be mixed in the busbar. 8 socket modules may be

inserted per 2.20m of bar. Up to 48 slots are

available with IEC 320 modules.



Installation via the plug & play system:



The busbar may be retrofitted with the mounting kit DK

7856.011 in all Rittal TS / PS racks. Power is

supplied via a 5-pole connection socket with a tension

spring system. The socket modules may be retrofitted

whilst operational.



Technical equipment:



The three-phase construction with max. 3x16 A per

circuit. Two separate circuits per support rail. The

redundant circuit 2 is completely potentially separate

from circuit 1. The connection direction of the socket

modules allows you to select either circuit 1 or

circuit 2. Socket modules may be retrofitted whilst

the system is operational. Each module optionally with

/ without integral miniature circuit-breaker.



Technical specifications:



Voltage range three-phase 110 V - 400 V AC 50/60 Hz

Neutral connector is required

Max. current per power supply: 3x16 A

Temperature application range: +5 up to +45 C

Humidity application range: 5% to 95%

rel. humidity, non-condensing

Protection category: IP 20

H-section: made of aluminium



W x H x D [mm]: 60 x 2100 x 60



Make/model: Rittal

Type: Power System Module busbar

for 47 U racks DK 7856.008 or equivalent



Manufacturer: Rittal
Type: Power System Module busbar for 47 U racks,   DK 7856008
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
