Text for tenders: Rittal power system module mounting kit


Rittal power system module mounting kit



The power system module busbar can be installed in a

flexRack(i) without having to use an adaptor or can be

retrofitted to all Rittal TS / PS racks using a

DK7856.011 mounting kit.

Technical fittings:

Mounting kit for 1200 mm and 2000 mm high enclosures

including assembly parts for busbar installation to the

standard Rittal rack mounting points. Installed on the

frame section or configuration accessories, such as the

punched section or depth stays, using self-tapping

screws.



Manufacturer: Rittal
Type: Rittal power system module mounting kit   DK 7856011
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________