Text for tenders: Power system module plus busbar


Power system module plus busbar



The modular system enables a basic configuration using

vertical support rails and a three-phase supply to be

installed for each rack. Each support rail can take

four separate supplies and this enables the system to

have two redundant systems. The vertical support rails

ensure that the slots can be used over the full height

of the enclosure and the redundant supply is taken from

the several separate supplies.

Socket modules can be snapped into the support rails.

The contact hazard protection design of the busbar

ensures that socket modules do not have to be fitted in

all of the slots.

Socket modules are available is different country

versions, i.e. IEC IEC320 C13, earthing-pin and IEC320

C19.

A mixture of all of the modules can be fitted in the

rails.

Installation via the plug & play system:

The busbar can be installed in a FlexRack(i) without

having to use an adaptor or can be retrofitted to all

Rittal TS / PS racks using a DK7856.011 mounting kit.

The power is supplied via a 5-pin connection socket

using tension-spring technology.

A pre-configured 3 m connection cable fitted with an

IEC309 AC plug is also available.

All of the socket modules can be upgraded whilst

working.

3-phase overvoltage protection:

Overvoltage protection is available for every 3-phase

supply. Overvoltage protection can also be fitted as an

upgrade. Integrated visual function checks

Overvoltage protection has been designed to meet Class

D requirements (different use with local sockets).

Technical fittings:

3-phase design with max. 3 x 16A per power circuit

Four separate power circuits per support rail

Redundant power circuits 2/4 have a completely separate

potential from power circuits 1/3

The connection direction of the socket module can be

selected to determine if power circuits 1/3 or

redundant power circuits 2/4 will be used.

Socket modules can be upgraded whilst working.

Every module can be selected with / without an

integrated circuit breaker

Specifications:

Three-phase voltage range 110V - 400V AC 50/60 Hz,

neutral line is required

Max. current per supply:  3 x 16A

Temperature application range: +5C - +45C

Humidity range:  5% -s 95% rel. humidity,

non-condensing

Protection category IP20

Aluminium H-section

W x H x D: 60 x 1908 x 60

Model: Rittal

Type: Power system module busbar  DK 7856015

or equivalent



Manufacturer: Rittal
Type: Power system module plus busbar   DK 7856015
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
