Text for tenders: Power System Module Plus connection cable


Power System Module Plus connection cable



Installation via the plug & play system:



The pre-configured connection cable with fitted AC

EN60309 plug is used to supply the power system module

plus busbar. A 5-pin plug-in Wieland GST socket is used

to connect up to the busbar.

Another connection cable is required to supply the

second redundant power circuit.





Technical specifications:



Three-phase voltage range 110V - 400V AC 50/60 Hz,

neutral line is required

Max. current per supply 3 x 16A

Type of cable: H07RN-F 5G2.5 mm

Cable length: 5m

1st cable end: CEE-plug 16A / 400V (EN60309, red)

2nd cable end: Wieland GST socket



Manufacturer: Rittal
Type: Power System Module Plus connection cable   DK 7856018
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
