Text for tenders: Power System Module connection cable


Power System Module connection cable



Installation via the plug & play system:



The pre-configured connection cable with fitted AC

IEC309 plug is used to supply the power system module

plus busbar. A 5-pole plug-in connector strip is used

to connect up to the busbar.

Another connection cable is required to supply the

second redundant power circuit.





Technical specifications:



Three-phase voltage range 110V - 400V AC 50/60 Hz,

neutral line is not needed

Max. current per supply: 3 x 16A

Type of cable: H07RN-F 5G2.5 mm

Cable length: 3 m

1st cable end: CEE-plug 16A / 400V (IEC309, red)

2nd cable end: Wago plug



Manufacturer: Rittal
Type: Power System Module connection cable   DK 7856025
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
