Text for tenders: Connection cable UPS to PSM busbar, 1-phase,


Connection cable UPS to PSM busbar, 1-phase,

Cable for connecting a PSM busbar to the 3kVA PMC12 UPS.

Technical specifications:

Cable length: 3 m

1st cable end: IEC 320 C20

2nd cable end: Wago X-Com



Manufacturer: Rittal
Type: Connection cable UPS to PSM busbar, 1-phase,   DK 7856030
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
