Text for tenders: Power System Module busbar with fixed infeed / RCD


Power System Module busbar with fixed infeed / RCD

1x32 A

The modular system allows basic equipment of each rack

with a vertical busbar and single-phase infeed.

The slots may be used over the entire enclosure height

due to the vertical arrangement. Up to 7 socket

modules may be snapped into the slots. Thanks to the

shock-hazard-protected design of the busbar it is not

necessary to equip all slots with socket modules.

Socket modules are available in various country

versions, e.g.  IEC 320 C13, earthing pin, F/B, CH,

USA, UK. All modules may be mixed in the busbar. 6

socket modules may be inserted per 2 m of bar. Up to

36 C13 slots are available with IEC 320 modules. The

busbar has two integral RCDs (Residual Current

Protective Device) with a residual current of 30 mA

and two 16 A miniature circuit-breakers for additional

safeguarding of applications operated by unskilled

persons in accordance with DIN VDE 0100-410 for the

protection against impermissible high contact

voltages.



Installation via the plug & play system:



The busbar may be installed in the FlexRack(i) without

adaptor or may be retrofitted in all Rittal TS/ PS

racks by means of the mounting kit DK 7856.011. Power

is supplied via a 3m long cable with 3-pole CEkon

connection socket (IEC309). The socket modules may be

replaced and retrofitted whilst operational.



Technical equipment:



Single-phase construction with max 1x32 A. Socket

modules may be retrofitted whilst the system is

operational. Each module optionally with / without

integral miniature circuit-breaker.

Technical specifications:



Voltage range single-phase 230 V AC 50 Hz,

neutral conductor is required.

Max. current per power supply 1x32 A

Temperature application range: +5 C to +45 C

Humidity application range: 5% to 95% rel.

humidity, non-condensing

Protection category: IP 20

H-section: made of aluminium



W x H x D [mm]: 60 x 1908 x 60



Make/model: Rittal

Type: Power System Module busbar

with fixed infeed /RCD DK 7856.043 or

equivalent



Manufacturer: Rittal
Type: Power System Module busbar with fixed infeed / RCD   DK 7856043
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
