Text for tenders: Power System Module plug-in module, 6 x


Power System Module plug-in module, 6 x

ICE, IEC 320 C19, coded



This PSM module can only be used with a US PSM rail

(7856.051).



Installation via the plug & play system:



The plug-in module is locked into the power system

module busbar. It can be locked in or unlocked whilst

working.

A mixture of all the coded modules can be fitted in the

rails.





Technical fittings:



The plug-in module has 6 x IEC320 C19 sockets available

for use.

Power circuit 1 is for 208 V/3~ and can only be used

with coded C19 PSM modules (7856.053).



Technical specifications:



Single-phase voltage range: 110V - 230V AC 50/60 Hz,

neutral conductor is required

Max. current per module: 10A at 230V AC, 15A at 110V AC

Temperature application range: +5C - +45C

Humidity range: 5% - 95% relative humidity,

non-condensing

Protection category IP20

W x H x D [mm]: 50 x 250 x 45



Manufacturer: Rittal
Type: Power System Module plug-in module, 6 x   DK 7856053
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
