Text for tenders: Power System Module connection cable, US


Power System Module connection cable, US



The pre-configured connection cable fitted with a NEMA

L15 30P plug is used to supply the US version power

system module busbar. A 5-pole plug-in connector strip

is used to connect up to the busbar. Another connection

cable is required to supply the second redundant power

circuit.



Technical specifications:

3-phase voltage range: 110V - 400V AC 50/60 Hz, neutral

conductor is not needed

Max. current per supply:  3 x 15A

Cable type: Rubber-sheathed conductor 5 x 2.5 mm

Cable length: 3 m

1st cable end: NEMA L15 30P plug

2nd cable end: Wago socket



Manufacturer: Rittal
Type: Power System Module connection cable, US   DK 7856055
or equivalent


Quantity  Unit         Price Each                 Price Total
   
_____     ______       ____________               ____________
